SLVT233 December 2025
This reference design uses a rad-tolerant TPS7H5020-SEP pulse-width modulation (PWM) controller and rad-tolerant TPS7H6005-SEP 200V GaN half-bridge gate-driver to create a high efficiency synchronous forward topology. To have an accurate, direct sense of the output voltage and achieve a high loop bandwidth, the PWM controller is placed on the secondary side. The capacitively isolated TX and RX level shifters that are within the half-bridge gate-driver, transfer the PWM waveform from secondary to primary while maintaining electrical isolation.