SLVT253 July   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Safety Considerations
    5. 1.5 Dimensions
    6. 1.6 Test Setup
  7. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plot
  8. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-up Sequence
    5. 3.5 Shut-down Sequence
    6. 3.6 AC Waveforms
  9. 4Static Regulation
  10.   Trademarks

Voltage and Current Requirements

Table 1-1 Voltage and Current Requirements
Parameter Specifications
Input voltage range 85VAC – 265VAC
Input voltage frequency 47Hz – 63Hz
System output voltage 24V
Battery output voltage 21.6V to 28V
System output current 12A
Battery output current Nominal 2A, maximum 5A