SLVT253 July 2026
The switching behavior of PFC and LLC stages are shown in Figure 3-1 through Figure 3-4.
Conditions: VIN = 230VAC, Battery voltage = 28V, Charging current = 0A, System output current = 10A
C1: VDS of Q10, C2: VDS of Q7SW pin of U2, C3: Resonant current (L6), C4: VDS of Q1
Figure 3-1 Switching Waveforms LLC Stage at 230VAC and 10A System Load
CurrentC2: SW1 node, C4: SW2 node, C3: Battery current (AC coupling)
Figure 3-2 Switching Waveforms on 4-SW Buck-Boost
Stage at 230VAC, VBAT = 27V, ICHG = 2A and 1A System
Current LoadC2: SW1 node, C4: SW2 node, C3: Battery current (AC coupling)
Figure 3-3 Switching Waveforms on 4-SW Buck-Boost
Stage at 230VAC, VBAT = 22V, ICHG = 2A and 1A System
Current LoadC1: VDS of Q3, C2: VDS of Q1
Figure 3-4 Switching Waveforms on PFC Stage at
230VAC, VBAT = 28V, ICHG = 0A and 10A System Current
Load