SLVT255 July 2026
Switching behavior is shown in Figure 3-1 through Figure 2-2. The waveform captured at full load 48V-6.5A. CH1: SW, CH3: LO and CH6: IRES.
Figure 3-1 Switching Waveform at VIN = 450V. System Runs at 62.4KHz
Figure 3-2 Switching Waveform at VIN = 800V. System Runs at 101.2KHz
Figure 3-3 Zoom in SW Falling Edge Waveform at VIN = 800V
Figure 3-4 Zoom in SW Rising Edge Waveform at VIN = 800V