SLVT255 July 2026
Efficiency data is shown in Table 2-1 and Table 2-2.
| VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | POUT (W) | PIN (W) | PLOSS (W) | Efficiency (%) |
|---|---|---|---|---|---|---|---|
| 449.99 | 0.716 | 47.71 | 6.4978 | 310.01 | 322.15 | 12.14 | 96.23% |
| 450.01 | 0.644 | 47.713 | 5.8538 | 279.30 | 289.98 | 10.68 | 96.32% |
| 450.02 | 0.574 | 47.714 | 5.2069 | 248.44 | 258.13 | 9.69 | 96.25% |
| 450.03 | 0.538 | 47.715 | 4.8778 | 232.74 | 242.01 | 9.27 | 96.17% |
| 450.03 | 0.502 | 47.719 | 4.5488 | 217.06 | 226.11 | 9.05 | 96.00% |
| 450.05 | 0.432 | 47.719 | 3.9047 | 186.33 | 194.47 | 8.14 | 95.81% |
| 450.07 | 0.360 | 47.723 | 3.2456 | 154.89 | 162.22 | 7.33 | 95.48% |
| 450.08 | 0.291 | 47.724 | 2.6006 | 124.11 | 130.89 | 6.78 | 94.82% |
| 450.09 | 0.221 | 47.728 | 1.9575 | 93.43 | 99.60 | 6.17 | 93.80% |
| 450.10 | 0.186 | 47.73 | 1.6294 | 77.77 | 83.59 | 5.82 | 93.04% |
| 450.10 | 0.150 | 47.731 | 1.3003 | 62.06 | 67.59 | 5.53 | 91.82% |
| 450.12 | 0.080 | 47.733 | 0.6553 | 31.28 | 36.11 | 4.83 | 86.63% |
| VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | POUT (W) | PIN (W) | PLOSS (W) | Efficiency (%) |
|---|---|---|---|---|---|---|---|
| 799.32 | 0.4016 | 47.713 | 6.4978 | 310.03 | 320.97 | 10.94 | 96.59% |
| 799.33 | 0.3619 | 47.711 | 5.8538 | 279.29 | 289.26 | 9.97 | 96.55% |
| 799.34 | 0.3223 | 47.713 | 5.2069 | 248.44 | 257.63 | 9.19 | 96.43% |
| 799.35 | 0.3022 | 47.715 | 4.8788 | 232.79 | 241.55 | 8.76 | 96.37% |
| 799.35 | 0.2821 | 47.716 | 4.5488 | 217.05 | 225.52 | 8.47 | 96.24% |
| 799.36 | 0.2427 | 47.72 | 3.9047 | 186.33 | 194.02 | 7.69 | 96.04% |
| 799.37 | 0.2025 | 47.724 | 3.2466 | 154.94 | 161.88 | 6.94 | 95.71% |
| 799.38 | 0.1633 | 47.725 | 2.6016 | 124.16 | 130.52 | 6.36 | 95.13% |
| 799.39 | 0.1241 | 47.729 | 1.9584 | 93.47 | 99.24 | 5.76 | 94.19% |
| 799.35 | 0.1039 | 47.731 | 1.6303 | 77.82 | 83.02 | 5.20 | 93.73% |
| 799.36 | 0.0839 | 47.733 | 1.3013 | 62.11 | 67.04 | 4.93 | 92.65% |
| 799.41 | 0.0445 | 47.734 | 0.6563 | 31.33 | 35.61 | 4.28 | 87.97% |