SLVT255
July 2026
1
Description
Resources
Features
Applications
6
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Safety Warning
1.3
Dimensions
1.4
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Start-Up Sequence
3.4
Dynamic Response
Trademarks
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input DC Voltage
450V ~ 800V
Output Voltage
48V
Output Current
6.5A