SLVT255 July 2026
Thermal image is shown in Figure 2-2 and Figure 2-3. The system operated at room temperature without air flow for 40 minutes.
Figure 2-2 Thermal Image at VIN = 450V
and VOUT = 48V / 6.5A
Figure 2-3 Thermal Image at VIN = 800V
and VOUT = 48V / 6.5A