SLVU411A September   2010  – June 2021 TPS62120

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2TPS62120EVM Schematic
  4. 3Connector and Test Point Descriptions
    1. 3.1 Enable Jumpers/Switches (RefDes) TPS62120
      1. 3.1.1  J1 VIN
      2. 3.1.2  J2 S+/S–
      3. 3.1.3  J3 GND
      4. 3.1.4  J4 VOUT
      5. 3.1.5  J5 S+/S–
      6. 3.1.6  J6 GND
      7. 3.1.7  JP1 EN
      8. 3.1.8  JP2 SGND
      9. 3.1.9  J7 VOUT (SMA)
      10. 3.1.10 J8 PG/GND
  5. 4Test Configuration
    1. 4.1 Hardware Setup
    2. 4.2 Procedure
  6. 5TPS62120EVM Test Data
    1. 5.1 Efficiency
    2. 5.2 Start-Up
    3. 5.3 Load Transient Response
    4. 5.4 Typical Operation, 60 mA
    5. 5.5 Typical Operation, 10 mA
    6. 5.6 Current Limit Operation
  7. 6TPS62120EVM Assembly Drawings and Layout
  8. 7Bill of Materials
  9. 8Revision History

J1 VIN

This header is the positive connection to the input power supply. The power supply must be connected between J1 and J3 (GND). The leads to the input supply should be twisted and kept as short as possible. The input voltage must be between 2.0 V and 15.0 V.