SLVU411A
September 2010 – June 2021
TPS62120
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
TPS62120EVM Schematic
3
Connector and Test Point Descriptions
3.1
Enable Jumpers/Switches (RefDes) TPS62120
3.1.1
J1 VIN
3.1.2
J2 S+/S–
3.1.3
J3 GND
3.1.4
J4 VOUT
3.1.5
J5 S+/S–
3.1.6
J6 GND
3.1.7
JP1 EN
3.1.8
JP2 SGND
3.1.9
J7 VOUT (SMA)
3.1.10
J8 PG/GND
4
Test Configuration
4.1
Hardware Setup
4.2
Procedure
5
TPS62120EVM Test Data
5.1
Efficiency
5.2
Start-Up
5.3
Load Transient Response
5.4
Typical Operation, 60 mA
5.5
Typical Operation, 10 mA
5.6
Current Limit Operation
6
TPS62120EVM Assembly Drawings and Layout
7
Bill of Materials
8
Revision History
2
TPS62120EVM Schematic
Figure 2-1
illustrates the TPS62120EVM-640 schematic.
For reference only; see
Table 7-1
for specific values.
Figure 2-1
TPS62120EVM Schematic