SLVU641A January   2012  – November 2021 TPS54120

 

  1.   Trademarks
  2. 1Background
  3. 2Setup
    1. 2.1 Input and Output Connections and Jumper Descriptions
    2. 2.2 Modifications
      1. 2.2.1 SW Output Voltage Setpoint
      2. 2.2.2 LDO Output Voltage Setpoint
      3. 2.2.3 Switcher Slow-Start Time
      4. 2.2.4 LDO Start-Up
    3. 2.3 Equipment Interconnect
  4. 3Operation
  5. 4Test Results
    1. 4.1 Output Voltage Ripple
    2. 4.2 Output Noise
    3. 4.3 Output Turn-On
    4. 4.4 Load Transient
    5. 4.5 Efficiency
    6. 4.6 Thermal Characteristic
  6. 5Board Layout
    1. 5.1 Layout Description
  7. 6Schematic
  8. 7Bill of Materials
  9. 8Revision History

Efficiency

Figure 4-7 shows the efficiency for the TPS54120 at an ambient temperature of 25°C for VIN = 8 V, 10 V, 12 V, and 15 V. The switcher output voltage is set to 4.1 V and the LDO is set to 3.3 V.

GUID-0B5DB277-2A91-4028-BB28-87930AEC63C2-low.gif Figure 4-7 TPS54120 Efficiency