SLVUBN2 May 2022
Table 4-1 and Table 4-2 list the BOM for TPS62088A and TPS62089A, respectively.
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1 | 1 | 4.7 µF | CAP, CERM, 4.7 µF, 6.3 V, ±10%, X7R, 0603 | 0603 | JMK107BB7475MA-T | Taiyo Yuden |
| C2, C3 | 2 | 10 µF | CAP, CERM, 10 µF, 10 V, ±20%, X7R, 0603 | 0603 | GRM188Z71A106MA73D | Murata |
| C4 | 1 | 120 pF | CAP, CERM, 120 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | Std | Std |
| C5 | 1 | 100 µF | CAP, CERM, 100 µF, 6.3 V, ±20%, X5R, 1210 | 1210 | GRM32ER60J107ME20L | Murata |
| L1 | 1 | 240 nH | Inductor, 240 nH, 3.5 A, 0.03 Ω, SMD | 1608 | DFE18SANR24MG0L | Murata |
| R1 | 1 | 200 kΩ | RES, 200 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
| R2, R3, R4 | 3 | 100 kΩ | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
| U1 | 1 | Tiny 3-A High Efficiency Synchronous Buck Converter in Chip Scale Package | 1.2 × 0.8 mm | TPS62088AYFP | Texas Instruments |
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1 | 1 | 4.7 µF | CAP, CERM, 4.7 µF, 6.3 V, ±10%, X7R, 0603 | 0603 | JMK107BB7475MA-T | Taiyo Yuden |
| C2, C3 | 2 | 10 µF | CAP, CERM, 10 µF, 10 V, ±20%, X7R, 0603 | 0603 | GRM188Z71A106MA73D | Murata |
| C4 | 1 | 120 pF | CAP, CERM, 120 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | Std | Std |
| C5 | 1 | 100 µF | CAP, CERM, 100 µF, 6.3 V, ±20%, X5R, 1210 | 1210 | GRM32ER60J107ME20L | Murata |
| L1 | 1 | 240 nH | Inductor, 240 nH, 3.5 A, 0.03 Ω, SMD | 1608 | DFE18SANR24MG0L | Murata |
| R1 | 1 | 200 kΩ | RES, 200 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
| R2, R3, R4 | 3 | 100 kΩ | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
| U1 | 1 | Tiny 3-A High Efficiency Synchronous Buck Converter in Chip Scale Package | 1.2 × 0.8 mm | TPS62089AYFP | Texas Instruments |