SLVUBN2 May   2022

 

  1. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Fixed Output Voltage Operation
      2. 1.2.2 Input and Output Capacitors
  2. 2Setup
    1. 2.1 Input and Output Connector Descriptions
    2. 2.2 Setup
  3. 3Board Layout
  4. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials

Setup

To operate the EVM, set jumpers JP1 and JP2 to the desired position per Section 2.1. Connect the input supply to J1 and connect the load to J2.