SLVUBO3A April   2019  – October 2020 TPS650330-Q1

 

  1.   Trademarks
  2. 1BOOSTXL-TPS65033 Components and Environment
  3. 2BOOSTXL-TPS65033 Board Information
    1. 2.1 Critical Socketed Board Connections
      1. 2.1.1 Power Switches
    2. 2.2 Jumpers and Test Points
  4. 3Programming GUI Operation
    1. 3.1 Initial Set-up
      1. 3.1.1 Finding the GUI
      2. 3.1.2 Offline Installation
      3. 3.1.3 Flashing the MSP430F5529 LaunchPad
      4. 3.1.4 Flashing the MSP432E401Y Launch Pad
    2. 3.2 Connection Debugging
    3. 3.3 Basic Operation of the GUI
      1. 3.3.1 Home
      2. 3.3.2 Block Diagram
      3. 3.3.3 Registers
      4. 3.3.4 Device Configuration
        1. 3.3.4.1 Using Device Configuration to Define Spin Settings
        2. 3.3.4.2 Configuring the Power Sequence
    4. 3.4 Scripting
  5. 4Recommended Operating Procedure
  6. 5BOOSTXL-TPS65033 Schematic
  7. 6BOOSTXL-TPS65033 Board Layers
  8. 7BOOSTXL-TPS65033 Bill of Materials
  9. 8Revision History

Basic Operation of the GUI

The GUI displays a README.md prompt each time the GUI is launched. The prompt can be disabled for subsequent sessions by selecting the I checkbox at the bottom of the window. The README.md information is always available in the Help tab at the top of the GUI.

The GUI automatically attempts to connect to the flashed LaunchPad, with the connection status displayed in the bottom left hand corner of the GUI window. Once connected to the LaunchPad, the GUI attempts to read the register information of the PMIC populated in the socket. If the PMIC appears unresponsive, verify the serial port connection and confirm that all relevant shunts are populated according to Figure 2-2. If all shunts are populated properly, pressing the RST button on the LaunchPad (S3) below the socketed board can often recover USB communication.