SLVUBO3A April 2019 – October 2020 TPS650330-Q1
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | BMC059 | Any | ||
| C1, C7 | 2 | 1 µF | CAP, CERM, 1 µF, 35 V, ± 20%, X5R, 0402 | 0402 | GRM155R6YA105ME11D | MuRata |
| C2 | 1 | 150 µF | CAP, TA, 150 µF, 6.3 V, ± 20%, 0.025 Ω, SMD | 3528-21 | T520B157M006ATE025 | Kemet |
| C3, C6 | 2 | 0.1 µF | CAP, CERM, 0.1 µF, 10 V, ± 20%, X5R, 0402 | 0402 | 885012105010 | Wurth Elektronik |
| C4, C5, C11, C14 | 4 | 10 µF | CAP, CERM, 10 µF, 10 V, ± 20%, X5R, 0402 | 0402 | CL05A106MP5NUNC | Samsung Electro-Mechanics |
| C8 | 1 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V, ± 20%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H104M050BB | TDK |
| C9, C12, C13 | 3 | 10 µF | CAP, CERM, 10 µF, 25 V, ± 20%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | CGA6P1X7R1E106M250AC | TDK |
| C10 | 1 | 10 µF | CAP, CERM, 10 µF, 10 V,± 20%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | LMK316AB7106MLHT | Taiyo Yuden |
| C15, C17 | 2 | 10 µF | CAP, CERM, 10 µF, 6.3 V,± 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | JMJ212CB7106KGHT | Taiyo Yuden |
| C16, C18, C19, C20 | 4 | 1 µF | CAP, CERM, 1 µF, 10 V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | LMK107B7105KAHT | Taiyo Yuden |
| D1 | 1 | Green | LED, Green, SMD | 0.8x1.6 mm | HSMG-C190 | Avago |
| H1 | 1 | IC to place in Socket XU1 | TPS650330QRGEQ1 | Texas Instruments | ||
| J1 | 1 | Header, 100 mil, 2x1, Tin, TH | Header 2x1 | 90120-0122 | Molex | |
| J2 | 1 | Header, 100 mil, 3x2, Tin, TH | 3x2 Header | PEC03DAAN | Sullins Connector Solutions | |
| J3, J4 | 2 | Receptacle, 2.54 mm, 10x2, Tin, TH | 10x2 Receptacle | SSQ-110-03-T-D | Samtec | |
| J5, J12 | 2 | Header, 100 mil, 2x1, Tin, TH | Header, 2 PIN, 100 mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
| J7, J9 | 2 | Header, 100 mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
| J11 | 1 | Header, 100 mil, 4x2, Tin, TH | Header, 4x2, 100 mil, Tin | PEC04DAAN | Sullins Connector Solutions | |
| L1 | 1 | 1.5 µH | Inductor, Shielded, Metal Composite, 1.5 µH, 2.3 A, 0.11 Ω, AEC-Q200 Grade 0, SMD | 0806 | TFM201610ALMA1R5MTAA | TDK |
| L3, L4 | 2 | 1 µH | Inductor, 1 µH, 3.1 A, 0.06 Ω, SMD | 2.0x1.6x1.0 mm | TFM201610GHM-1R0MTAA | TDK |
| Q1 | 1 | 25 V | MOSFET, N-CH, 25 V, 5 A, DQK0006C (WSON-6) | DQK0006C | CSD16301Q2 | Texas Instruments |
| R1, R2 | 2 | 100 k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KJNEA | Vishay-Dale |
| R3 | 1 | 1.5 k | RES, 1.5 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04021K50JNED | Vishay-Dale |
| R4 | 1 | 680 | RES, 680, 5%, 0.1 W, 0603 | 0603 | RC0603JR-07680RL | Yageo |
| R5, R6 | 2 | 4.7k | RES, 4.7 k, 5%, 0.1 W, 0603 | 0603 | RC0603JR-074K7L | Yageo |
| R7, R8, R9 | 3 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | RC0402JR-070RL | Yageo America |
| S1, S3 | 2 | Switch, Slide, SPDT, On-Off-On, 3 Pos, 0.05 A, 48 V, TH | 9.5x5 mm | AS1E-2M-10-Z | Copal Electronics | |
| S2 | 1 | Switch, Slide, SPDT, 0.2 A, J Lead, SMD | SMD, 3-Leads, Body 8.5x3.5 mm, Pitch 2.5 mm | CL-SB-12A-01T | Copal Electronics | |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8 | 8 | 1x2 | Shunt, 100 mil, Flash Gold, Black | Closed Top 100 mil Shunt | SPC02SYAN | Sullins Connector Solutions |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18 | 18 | PCB Pin, Swage Mount, TH | PCB Pin(2505-2) | 2505-2-00-44-00-00-07-0 | mill-Max | |
| U1, U2 | 2 | 5.5 V, 2 A, 38 mΩ Load Switch With Quick Output Discharge, YFP0004AAAA (DSBGA-4) | YFP0004AAAA | TPS22915CYFPR | Texas Instruments | |
| XU1 | 1 | Socket, QFN-24, 0.5 mm Pitch | Socket, QFN-24, 0.5 mm Pitch | QFN-24BT-0.5-01-00 | Enplas Tech Solutions |