SLVUBR5D August 2019 – November 2021 TPSM82821 , TPSM82822 , TPSM82823
Section 7.2 lists the BOM for this EVM.
| COUNT | DESIGNATOR | VALUE | DESCRIPTION | SIZE | PART NUMBER | MANUFACTURER | ||
|---|---|---|---|---|---|---|---|---|
| -001 | -002 |
-003 |
||||||
| 1 | 1 |
1 |
C1 | 4.7 µF | CAP, CERM, 4.7 µF, 6.3 V, ±10%, X7R, 0603 | 0603 | JMK107BB7475MA-T | Taiyo Yuden |
| 1 | 1 |
1 |
C2 | 22 µF | CAP, CERM, 22 µF, 6.3V, ±20%, X6S, 0603 | 0603 | JMK107BC6226MA-T | Taiyo Yuden |
| 1 | 1 |
1 |
C3 | 120 pF | CAP, CERM, 120 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | 06035A121JAT2A | AVX |
| 1 | 1 |
1 |
C4 | 47 µF | CAP, CERM, 47 µF, 10 V, ±20%, X7R, 1210 | 1210 | LMK325B7476MM-PR | Taiyo Yuden |
| 1 | 1 |
1 |
R1 | 200 k | RES, 200 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07200KL | Yageo |
| 2 | 2 |
2 |
R2, R3, R4 | 100 k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100KL | Yageo |
| 1 | 0 |
0 |
U1 | 1-A Step-Down Module with 1% Output Accuracy in 2-mm × 2.5-mm uSip | 2 mm × 2.5 mm | TPSM82821SILR or TPSM82821ASILR |
Texas Instruments | |
| 0 | 1 |
0 |
U1 | 2-A Step-Down Module with 1% Output Accuracy in 2-mm × 2.5-mm uSip | 2 mm × 2.5 mm | TPSM82822SILR or TPSM82822ASILR |
Texas Instruments | |
|
0 |
0 |
1 |
U1 |
3-A Step-Down Module with 1% Output Accuracy in 2-mm × 2.5-mm uSip | 2 mm × 2.5 mm | TPSM82823SILR or TPSM82823ASILR |
Texas Instruments |
|