SLVUBR5D August   2019  – November 2021 TPSM82821 , TPSM82822 , TPSM82823

 

  1. 1TPSM8282xEVM-080 and TPSM8282xAEVM-127 Evaluation Modules
  2. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
  3. 3Setup
    1. 3.1 Setup
    2. 3.2 Input/Output Connector Descriptions
  4. 4Safety Instructions
  5. 5TPSM8282xEVM-080 Test Results
  6. 6Board Layout
  7. 7Schematic and Bill of Materials
    1. 7.1 Schematic
    2. 7.2 Bill of Materials
      1.      A Appendix - Rev.A EVM
        1.       A.1 Rev.A - Input and Output Capacitors
        2.       A.2 Rev.A - Setup
          1.        A.2.1 Rev.A - Setup
          2.        A.2.2 Rev.A - Input/Output Connector Descriptions
        3.       A.3 Rev.A - Board Layout
        4.       A.4 Rev.A - Schematic and Bill of Materials
          1.        A.4.1 Rev.A - Schematic
          2.        A.4.2 Rev.A - Bill of Materials
            1.         B Revision History

Rev.A - Input/Output Connector Descriptions

J1, Pin 1 and 2 – VINPositive input connection from the input supply for the EVM.
J1, Pin 3 and 4 – S+/S–Input voltage sense connections. Measure the input voltage at this point.
J1, Pin 5 and 6 – GNDInput return connection from the input supply for the EVM.
J2, Pin 1 and 2 – VOUTOutput voltage connection
J2, Pin 3 and 4 – S+/S–Output voltage sense connections. Measure the output voltage at this point.
J2, Pin 5 and 6 – GNDOutput return connection
J3 – ENEN pin input jumper. Place the supplied jumper across ON and EN to turn on the module. Place the jumper across OFF and EN to turn off the IC.
J4 – PG/GNDThe PG output appears on pin 1 of this header with ground on pin 2.