SLVUBR5D August   2019  – November 2021 TPSM82821 , TPSM82822 , TPSM82823

 

  1. 1TPSM8282xEVM-080 and TPSM8282xAEVM-127 Evaluation Modules
  2. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
  3. 3Setup
    1. 3.1 Setup
    2. 3.2 Input/Output Connector Descriptions
  4. 4Safety Instructions
  5. 5TPSM8282xEVM-080 Test Results
  6. 6Board Layout
  7. 7Schematic and Bill of Materials
    1. 7.1 Schematic
    2. 7.2 Bill of Materials
      1.      A Appendix - Rev.A EVM
        1.       A.1 Rev.A - Input and Output Capacitors
        2.       A.2 Rev.A - Setup
          1.        A.2.1 Rev.A - Setup
          2.        A.2.2 Rev.A - Input/Output Connector Descriptions
        3.       A.3 Rev.A - Board Layout
        4.       A.4 Rev.A - Schematic and Bill of Materials
          1.        A.4.1 Rev.A - Schematic
          2.        A.4.2 Rev.A - Bill of Materials
            1.         B Revision History

TPSM8282xEVM-080 and TPSM8282xAEVM-127 Evaluation Modules

The TPSM82821EVM-080, TPSM82822EVM-080, and TPSM82823EVM-080 are at revision B, the newer revision with better thermal performance, smaller solution size, and complies with CISPR 11 class B. The TPSM8282xEVM-080 and the TPSM8282xAEVM-127 facilitates the evaluation of the TPSM82821x, TPSM82822x, and TPSM82823x 1-A, 2-A, and 3-A pin-to-pin compatible step-down modules with DCS-Control in a 2-mm × 2.5-mm uSiL package. The TPSM82821A, TPSM82822A, and TPSM82823A modules are the forced PWM versions of the TPSM82821, TPSM82822, and TPSM82823 modules, respectively. The EVMs have a 1.8-V output voltage with 1% accuracy for input voltages from 2.4 V to 5.5 V with a maximum solution height of 1.1 mm. The TPSM82821x, TPSM82822x, and TPSM82823x are highly efficient and small solutions for point-of-load (POL) modules in applications, such as optical modules, embedded camera systems, and other space-limited applications.