SLVUBT0A June 2020 – January 2021
Numerous test points are provided to access voltages and signals. All test points are designed for sensing voltages only and are not designed to carry large DC currents.
| Test Point | Device Pin | Description |
|---|---|---|
| TP1 | VCCA | This point can be used to measure IDDQ, when resistor R58 is removed. |
| TP2 | VIO_IN | This point can be used to measure IDDQ when resistor R65 is removed. |
| TP3, TP4, TP5 | GND | NA |
| TP6 | FB_B3 | External voltage monitor connection. |
| TP7 | FB_B4 | |
| TP8 | GPIO10 (SYNCCLKIN) | Sync Clock input, up to 4.4 Mhz |
| TP9 | SW_B1 | Test Point for the switch node. Not populated to reduce EMI. |
| TP10 | SW_B2 | |
| TP11 | SW_B3 | |
| TP12 | SW_B4 | |
| TP13 | SW_B5 | |
| TP14 | GND | NA |