SLVUBW7 May   2020

 

  1.   TPS7H4001QEVM-CVAL Evaluation Module User's Guide
    1.     Trademarks
    2. 1 TPS7H4001QEVM-CVAL Overview
      1. 1.1 Features
      2. 1.2 Applications
    3. 2 TPS7H4001QEVM-CVAL Default Configuration
    4. 3 TPS7H4001QEVM-CVAL Initial Setup
    5. 4 TPS7H4001QEVM-CVAL Testing
      1. 4.1 Output Voltage Regulation
      2. 4.2 Quadrature Phases
      3. 4.3 Output Voltage Ripple
      4. 4.4 Soft Startup
      5. 4.5 Transient Response to Positive/Negative Load Step (27 A to 67 A to 27 A)
      6. 4.6 Loop Frequency Response
      7. 4.7 Efficiency
      8. 4.8 Current Limiting
      9. 4.9 Current Sharing
    6. 5 TPS7H4001QEVM-CVAL EVM Schematic
    7. 6 TPS7H4001QEVM-CVAL Bill of Materials (BOM)
    8. 7 Board Layout
    9. 8 Appendix A

TPS7H4001QEVM-CVAL Evaluation Module User's Guide

The TPS7H4001QEVM-CVAL is the evaluation module (EVM) that demonstrates parallel, quadrature phase operation of four TPS7H4001-SP devices. With this parallel configuration, the 4-Channel design is capable of providing up to 72-Amps of load current to a single regulated line. This user's guide provides details about the EVM, its configuration, schematics, and BOM. In addition, links to application reports explaining how to modify this EVM to convert it into a 1-Channel, 2-Channel, or 3-Channel design are provided in the references at the end of the document.

TPS7H4001QEVM-CVAL 001_EVM.jpgFigure 1. TPS7H4001QEVM-CVAL -002 (Quad Channel)