SLVUBX0A July 2021 – January 2022 TPSM8A28 , TPSM8A29
This section contains oscilloscope images showing the output voltage ripple under various load and FCCM/DCM conditions. All images taken at 25°C.
| VIN = 12 V | IOUT = 0 A | fsw = 600 kHz | Internal bias | FCCM |
| VIN = 12 V | IOUT = 15 A | fsw = 600 kHz | Internal bias | FCCM |
| VIN = 12 V | IOUT = 0 A | fsw = 600 kHz | Internal bias | DCM |
| VIN = 12 V | IOUT = 0.5 A | fsw = 600 kHz | Internal bias | DCM |
| VIN = 12 V | IOUT = 1 A | fsw = 600 kHz | Internal bias | DCM |