SLVUC22 July 2021 TPS62912 , TPS62913
Table 1-1 provides a summary of the TPS6291xEVM-161 performance specifications.
| Specification | Test Conditions | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|
| Input Voltage | JP2 open or across 1 MHz and S-CONF | 3 | 5 | 12 | V |
| Output Voltage Setpoint | -5 | V | |||
| Output Current | At VIN = 3V, and higher for higher VIN per Figure 1-1 | 0 | 0.8 | A | |
| S-CONF (R4) Setting | 1 MHz with SYNC available, no spread spectrum, output discharge enabled |