SLVUC22 July   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 EVM Features and Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Enable Level Shifter and Adjustable Threshold Voltage
      3.      Power Good Level Shifter
      4. 1.2.3 NR/SS Capacitor
      5. 1.2.4 Feedforward Capacitor
      6. 1.2.5 S-CONF Resistor
      7. 1.2.6 Loop Response Measurement
      8. 1.2.7 Single LC Filter Operation
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Ripple Measurement
  4. 3Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
  7. 6Bill of Materials

Loop Response Measurement

The loop response can be measured with simple changes to the circuitry. First, install a 49.9-Ω resistor across R7's pads on the back of the PCB and install a 0-Ω resistor across R8's pads on the back of the PCB. The pads are spaced to allow installation of a 0603-sized resistors. Second, cut the trace on the bottom layer below the added 49.9-Ω resistor. Figure 1-2 shows these changes. Third, cut the short section of trace on the top layer between the via on pin 3 and C7. Figure 1-3 shows this change. Lastly, replace the ferrite bead (FB1) with a 0-Ω resistor. The second LC filter must be removed to break the complete feedback loop and measure the loop response. With these changes, an AC signal (10-mV, peak-to-peak amplitude recommended) can be injected into the control loop across the added 49.9-Ω resistor. Figure 3-6 shows the results of this test.

GUID-F56274A9-C1FA-4C5D-AC26-0932E82D7AFE-low.png Figure 1-2 Loop Response Measurement Modification (Bottom Layer)
GUID-3D4B9695-BB56-4281-AFA9-CE5F0AC9AB58-low.png Figure 1-3 Loop Response Measurement Modification (Top Layer)