SLVUC22 July   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 EVM Features and Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Enable Level Shifter and Adjustable Threshold Voltage
      3.      Power Good Level Shifter
      4. 1.2.3 NR/SS Capacitor
      5. 1.2.4 Feedforward Capacitor
      6. 1.2.5 S-CONF Resistor
      7. 1.2.6 Loop Response Measurement
      8. 1.2.7 Single LC Filter Operation
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Ripple Measurement
  4. 3Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
  7. 6Bill of Materials

Ripple Measurement

The extremely low noise and low ripple levels of the TPS6291x necessitate a low-noise test setup for accurately measuring the output voltage ripple. The SMA connectors, J4 and J5, should be used to measure the output voltage ripple, before and after the second LC filter. Do not use a normal 10x oscilloscope probe with a high-impedance termination to the oscilloscope. Instead, connect the SMA connector directly to the oscilloscope with a coaxial (coax) cable through a DC blocker. A DC blocker enables the use of the smallest V/div setting on the oscilloscope to view the ripple. To prevent noise pickup and block reflections on the coax cable, the oscilloscope should be set to full bandwidth (BW) and DC coupling with a 50-Ω termination.

Figure 2-1 and Figure 2-2 show the correct measurement settings and output voltage ripple result. The measurement at J4 is prior to the ferrite bead filter, and the measurement at J5 is after the ferrite bead filter.

GUID-20210513-CA0I-JT2P-B1DD-C7FGLCPXPFBH-low.png

VIN = 5 V, VOUT = -5 V, IOUT = 1000 mA, FSW = 1 MHz, Full BW, DC Coupling, 50-Ω Termination With DC Blocker

Figure 2-1 Output Voltage Ripple, Measured at J4 (First LC Filter)
GUID-20210513-CA0I-FDDV-3BNW-5MJNPP2QC4XC-low.png

VIN = 5 V, VOUT = -5 V, IOUT = 1000 mA, FSW = 1 MHz, Full BW, DC Coupling, 50-Ω Termination With DC Blocker

Figure 2-2 Output Voltage Ripple, Measured at J5 (After Ferrite Bead)