SLVUCA4 August   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 REACH Compliance
    2. 1.2 EVM Features
    3. 1.3 Applications
  3. 2Description
  4. 3General Configurations
    1. 3.1 Physical Access
    2. 3.2 Test Equipment
      1. 3.2.1 Power Supplies
      2. 3.2.2 Meters
      3. 3.2.3 Oscilloscope
      4. 3.2.4 Loads
    3. 3.3 Test Setup
    4. 3.4 Test Procedure
      1. 3.4.1 Preliminary Tests
      2. 3.4.2 UVLO Tests
      3. 3.4.3 Current Limit Test with Step Load of 4 A to 7 A
      4. 3.4.4 Output Short-Circuit Protection Test
      5. 3.4.5 Start-Up With Short-Circuit On Output
  5. 4EVM Board Assembly Drawings and Layout
    1. 4.1 PCB Drawings
  6. 5Schematics
  7. 6Bill of Materials

Introduction

The TPS1653EVM allows reference circuit evaluation of TI's TPS16530 eFuse device. The TPS16530 is a 4.5-V to 58-V, 0.6-A to 4.5-A industrial eFuse with integrated 31-mΩ FET, programmable undervoltage, overcurrent, inrush current protection, and output current monitoring features.