SLVUCA4 August   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 REACH Compliance
    2. 1.2 EVM Features
    3. 1.3 Applications
  3. 2Description
  4. 3General Configurations
    1. 3.1 Physical Access
    2. 3.2 Test Equipment
      1. 3.2.1 Power Supplies
      2. 3.2.2 Meters
      3. 3.2.3 Oscilloscope
      4. 3.2.4 Loads
    3. 3.3 Test Setup
    4. 3.4 Test Procedure
      1. 3.4.1 Preliminary Tests
      2. 3.4.2 UVLO Tests
      3. 3.4.3 Current Limit Test with Step Load of 4 A to 7 A
      4. 3.4.4 Output Short-Circuit Protection Test
      5. 3.4.5 Start-Up With Short-Circuit On Output
  5. 4EVM Board Assembly Drawings and Layout
    1. 4.1 PCB Drawings
  6. 5Schematics
  7. 6Bill of Materials

Test Setup

Figure 3-1 shows the typical test setup for the TPS1653EVM. Connect T1/T3 to the power supply and T2/T4 to the load.

GUID-20210811-SS0I-9J3F-K0GW-2JDSFMWGV4KF-low.gifFigure 3-1 EVM Test Setup