SLVUCC6 March 2022 TPS629203-Q1
| Jumper Short Location | Description |
|---|---|
| Pin 2 and Pin 3 | Turn on the device as the default. |
| Pin 3 and Pin 4 | Turn off the device. |
| Pin 1 and Pin 2, Pin 3 and Pin 4 | Set programmable the Enable threshold voltage with R4 and R5. |
| Pin 3 and Pin 4 | Pin 1 can be used for external supply voltage with a R4 and R5 resistor divider. |