SLVUCE2 May   2022

 

  1.   Trademarks
  2. 1What You Get
  3. 2What You Need In Addition
  4. 3How to Get Started
    1. 3.1 Hardware Setup
      1. 3.1.1 Communication without CAN Transceiver
      2. 3.1.2 Communication with CAN Transceiver
    2. 3.2 Software Installation
      1. 3.2.1 Run Applications Through Online
      2. 3.2.2 Run Applications on Desktop
    3. 3.3 Firmware Update
    4. 3.4 GUI Function
      1. 3.4.1 Connection Status
      2. 3.4.2 LED Control Page
      3. 3.4.3 Diagnostics Page
      4. 3.4.4 EEPROM Programming Page
      5. 3.4.5 Registers Page
      6. 3.4.6 Debug Page
  5. 4Board Layout
    1. 4.1 Schematic
    2. 4.2 BOM

Communication with CAN Transceiver

Figure 3-3 shows the hardware setup when TPS929120CANEVM is used. Figure 3-4 shows the jumper configurations for TPS929240EVM with TPS929120CANEVM connected.

GUID-20220504-SS0I-TKSW-ZPVB-MRR0STX60F5P-low.png Figure 3-3 Hardware Setup with CAN Transceiver
  • Connect a 12-V power supply to TP1 (VSUPPLY_EXT) and TP2 (GND).
  • Connect USB2ANY tool to PC through USB cable.
  • Plug TPS929120CANEVM to USB2ANY tool through the J3 header of TPS929240CANEVM.
  • Connect TPS929120CANEVM to TPS929240EVM through the J4 connector of TPS929240CANEVM and the J7 connector of TPS929240EVM with DB-09 cable.
GUID-20220504-SS0I-WPB1-2BXK-BXH8NJGVMXWP-low.png Figure 3-4 TPS929240EVM Jumper Configurations with TPS929120CANEVM Connected
Table 3-2 TPS929240EVM Jumpers Setting with TPS929240CANEVM Connected
HEADER SETTING
J6, J12, J14, J21, J77, J78, J35, J44 Short
J17, J10, J13, J16, J36, J37, J45, J46 Open
J15 Short “CANH_C” to “CANH”, “CANL_C” to “CANL”
J11 Short “ADDR2” to “L”
J8 Short “ADDR1” to “L”
J5 Short “ADDR0” to “H”
J1 Short “FS0” to “H”
J2 Short “FS1” to “L”
J3, J22 Short to “VOUT”
J79 Short to “VBAT”
All headers paralleled with LEDs Open

Figure 3-5 shows the jumper configurations for TPS929120CANEVM. For header J5, short "+ 5 V" to "+ 5 V_U2A". For header J6, short "+ 3.3 V" to "+ 3.3 V_U2A".

GUID-331D1ED3-FF86-452C-A95D-A8315E4C0B27-low.pngFigure 3-5 TPS929120CANEVM Jumper Configurations