SLVUCE2 May   2022

 

  1.   Trademarks
  2. 1What You Get
  3. 2What You Need In Addition
  4. 3How to Get Started
    1. 3.1 Hardware Setup
      1. 3.1.1 Communication without CAN Transceiver
      2. 3.1.2 Communication with CAN Transceiver
    2. 3.2 Software Installation
      1. 3.2.1 Run Applications Through Online
      2. 3.2.2 Run Applications on Desktop
    3. 3.3 Firmware Update
    4. 3.4 GUI Function
      1. 3.4.1 Connection Status
      2. 3.4.2 LED Control Page
      3. 3.4.3 Diagnostics Page
      4. 3.4.4 EEPROM Programming Page
      5. 3.4.5 Registers Page
      6. 3.4.6 Debug Page
  5. 4Board Layout
    1. 4.1 Schematic
    2. 4.2 BOM

Communication without CAN Transceiver

Figure 3-1 shows the hardware setup when TPS929120CANEVM is not used. Figure 3-2 shows the jumper configurations for the TPS929240EVM without TPS929120CANEVM connected. This jumper is the default jumper configuration shipped with the board.

GUID-20220504-SS0I-1XCG-WGRT-PWK19RVFSGRH-low.png Figure 3-1 Hardware Setup without CAN Transceiver
  • Connect a 12-V power supply to TP1 (VSUPPLY_EXT) and TP2 (GND).
  • Connect USB2ANY tool to PC through the USB cable.
  • Connect USB2ANY tool to the J4 connector of TPS929240EVM through ribbon cable.
GUID-20220504-SS0I-CGPD-SZDB-BXWR7CGWLFZX-low.png Figure 3-2 TPS929240EVM Jumper Configurations without TPS929120CANEVM Connected
Table 3-1 TPS929240EVM Jumpers Setting without TPS929240CANEVM Connected
HEADERSETTING
J6, J12, J21, J35, J44Short
J17, J10, J13, J16, J36, J37, J45, J46, J78, J77, J14Open
J15 Short “TX_C” to “RX”, “RX_C” to “TX”, “ERR_C” to “ERR”
J11Short “ADDR2” to “L”
J8Short “ADDR1” to “L”
J5Short “ADDR0” to “H”
J1Short “FS0” to “H”
J2 Short “FS1” to “L”
J3, J22 Short to “VOUT”
J79 Short to “VBAT”
All headers paralleled with LEDsOpen