SLVUCE2 May   2022

 

  1.   Trademarks
  2. 1What You Get
  3. 2What You Need In Addition
  4. 3How to Get Started
    1. 3.1 Hardware Setup
      1. 3.1.1 Communication without CAN Transceiver
      2. 3.1.2 Communication with CAN Transceiver
    2. 3.2 Software Installation
      1. 3.2.1 Run Applications Through Online
      2. 3.2.2 Run Applications on Desktop
    3. 3.3 Firmware Update
    4. 3.4 GUI Function
      1. 3.4.1 Connection Status
      2. 3.4.2 LED Control Page
      3. 3.4.3 Diagnostics Page
      4. 3.4.4 EEPROM Programming Page
      5. 3.4.5 Registers Page
      6. 3.4.6 Debug Page
  5. 4Board Layout
    1. 4.1 Schematic
    2. 4.2 BOM

EEPROM Programming Page

The device supports two programming modes for different applications: either with chip select or external address select. Figure 3-14 shows the EEPROM programming page. Click "Enter Programming Mode" to enter the EEPROM mode and change the corresponding register value. "Read EEPROM" is used to get the value from the TPS929240EVM. After changing the value, click "Write EEPROM" button. Then the all the current configuration value really overwrites the corresponding EEPROM registers.

GUID-20220504-SS0I-GG0P-GC4K-2TF68Z84DMLW-low.png Figure 3-14 TPS929240EVM GUI EEPROM Page