SLVUCQ6 july   2023 TPS7H2211-SEP

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Alternate Board Configurations
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Connectors and Test Points
  7. 3Implementation Results
    1. 3.1 Default Configuration Results
    2. 3.2 Parallel Configuration Results
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials (BOM)
  9. 5Related Documentation

Description

The TPS7H2211EVM demonstrates the operation of a single TPS7H2211 eFuse (Radiation Tolerant/Hardened Plastic). The board provides footprints that can be populated with additional components to allow for testing of customized configurations, such as parallel or redundant eFuses.