SLVUCQ6 july   2023 TPS7H2211-SEP

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Alternate Board Configurations
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Connectors and Test Points
  7. 3Implementation Results
    1. 3.1 Default Configuration Results
    2. 3.2 Parallel Configuration Results
  8. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials (BOM)
  9. 5Related Documentation

Device Information

The TPS7H2211 is a single-channel eFuse that provides reverse current protection, overvoltage protection, and a configurable rise time to minimize inrush current (soft start). The device contains P-channel MOSFETs that operate over an input voltage range of 4.5 V to 14 V and supports a maximum continuous current of 3.5 A. The device is controlled by an on and off input (EN), that is capable of interfacing directly with low-voltage control signals. Overvoltage protection and soft start are programmable with few external components through the OVP and SS pins.