SLVUCT6
February 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill of Materials
4
Additional Information
Trademarks
Features
Input voltage range: 0.5V to 5.5V
0.7V minimum input voltage for start-up
Input operating voltage down to 150mV with signal V
IN
> 0.7V
Output voltage range: 1.8V to 5.5V VSEL pin select output voltage
Average input current limit: 1.2A
95nA typical quiescent current from VOUT
60nA typical shutdown current from VIN and SW
Up to 91 % efficiency at V
IN
= 3.6V, V
OUT
= 5V, and I
OUT
= 10μA
Up to 94 % efficiency at V
IN
= 3.6V, V
OUT
= 5V, and I
OUT
= 200mA
True disconnection at EN low
Automatic PFM/PWM mode transition
Auto pass-through at V
IN
> V
OUT
Output SCP and thermal shutdown protections
SOT563 package (1.6mm x 1.6mm)