SLVUCT6 February   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Bill of Materials

Table 4-1 lists the TPS61299EVM-016 BOM.

Table 3-1 Bill of Materials
Designator QTY Value Description Package Reference Part Number Manufacturer
!PCB 1 Printed Circuit Board SR016 Any
C1, C4 2 2.2uF CAP, CERM, 2.2uF, 10V, +/- 20%, X5R, 0402 0402 GRM155R61A225ME95 MuRata
C2 1 4.7uF CAP, CERM, 4.7uF, 10V, +/- 20%, X7R, 0603 0603 GRM188Z71A475ME15D MuRata
C3 1 150uF CAP, TA, 150uF, 10V, +/- 10%, 0.1 ohm, SMD 7343-31 T495D157K010ATE100 Kemet
C5, C6 2 22uF CAP, CERM, 22uF, 10V, +/- 20%, X5R, 0603 0603 GRM187R61A226ME15D MuRata
J1, J4 2 Header, 2.54mm, 6x1, Gold, TH Header, 2.54mm, 6x1, TH 61300611121 Wurth Elektronik
J2, J3 2 Header, 2.54mm, 3x1, Gold, TH Header, 2.54mm, 3x1, TH 61300311121 Wurth Elektronik
J5 1 Connector Header Through Hole 42 position 0.100" (2.54mm) HDR42 TSW-121-23-L-D Samtec
L1 1 1uH Inductor, Shielded, Composite, 1uH, 9A, 0.0133 ohm, AEC-Q200 Grade 1, SMD 0603 XEL4020-102MEB Coilcraft
R1 1 0 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0ED Vishay-Dale
R2 1 3.01k RES, 3.01 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04023K01FKED Vishay-Dale
R3 1 4.75k RES, 4.75 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04024K75FKED Vishay-Dale
R4 1 6.19k RES, 6.19 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04026K19FKED Vishay-Dale
R5 1 7.87k RES, 7.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04027K87FKED Vishay-Dale
R6 1 9.76k RES, 9.76 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04029K76FKED Vishay-Dale
R7 1 12.1k RES, 12.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040212K1FKED Vishay-Dale
R8 1 14.7k RES, 14.7 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040214K7FKED Vishay-Dale
R9 1 18.2k RES, 18.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040218K2FKED Vishay-Dale
R10 1 22.6k RES, 22.6 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040222K6FKED Vishay-Dale
R11 1 28.7k RES, 28.7 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040228K7FKED Vishay-Dale
R12 1 49.9k RES, 49.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040249K9FKED Vishay-Dale
R13 1 75.0k RES, 75.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040275K0FKED Vishay-Dale
R14 1 100k RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100KFKED Vishay-Dale
R15 1 124k RES, 124 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402124KFKED Vishay-Dale
R16 1 154k RES, 154 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402154KFKED Vishay-Dale
R17 1 191k RES, 191 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402191KFKED Vishay-Dale
R18 1 237k RES, 237 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402237KFKED Vishay-Dale
R19 1 294k RES, 294 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402294KFKED Vishay-Dale
R20 1 365k RES, 365 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402365KFKED Vishay-Dale
SH-JP1, SH-JP2, SH-JP3 3 Single Operation 2.54mm Pitch Open Top Jumper Socket Single Operation 2.54mm Pitch Open Top Jumper Socket M7582-05 Harwin
TP1 1 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone Electronics
U1 1 Synchronous Boost Converter with Ultra-Low Quiescent Current 0.7-5.5V Output Voltage: 1.8-5.5V Adjustable SOT563 TPS61299DRL Texas Instruments