SLVUCW7A September 2024 – April 2025 TPS1685
The TPS1685EVM enables the evaluation of TPS16850x and TPS16851x eFuses from TPS1685 family. The input power is applied across the connectors T1 and T3, while T2 and T3 provide the output connection for the EVM, refer to the schematic in Figure 4-1 and EVM test setup in Figure 3-1. TVS diodes D1 and D2 provide the input protection from transient overvoltages. Schottky diodes D3 and D4 protect the output by clamping the negative voltage excursion at the OUT pins of TPS1685 eFuses within the maximum absolute rating.
SW1 allows to do the input power cycle and SW2 enables the quick output discharge (QOD). Power Good (PG) and fault (FLTb1 and amp; FLTb2) indicators are provided by LED DG1, DR1, and DR2 respectively.
| EVM Function | Vin UVLO Threshold | Vin OVLO Threshold | ITIMER | Output Slew Rate (dv/dt) | IMON | ILIM | ILIM2 | VREF |
|---|---|---|---|---|---|---|---|---|
| Performance evaluation of TPS1685, 9V to 80V, 20A eFuse | 40V | 60V | Selectable - 3ms and 17ms | Selectable - 1V/ms, 0.5V/ms, and 0.1V/ms | Selectable - 25A, and 44A with VREF of 1V | Selectable - 25A and 22A of active current sharing threshold with VREF of 1V | Selectable - 25A and 22A of active current sharing threshold with VREF of 1V | Selectable - 1V and 0.8V |