SLVUCW7A September 2024 – April 2025
TPS1685EVM specifications are summarized in Table 1-2.
| PARAMETER | VALUE |
|---|---|
|
Input voltage range (VIN) |
40V to 60V |
|
Maximum RMS load current (IOUT(max)) |
40A |
|
Over-current protection threshold (ITRIP) |
44A |
|
Maximum output capacitance (CLOAD) |
2mF |
| Are all the loads off until the PG is asserted? |
No |
| Maximum ambient temperature |
70°C |
| Transient overload blanking timer |
17ms |
| Output voltage slew rate |
0.5V/ms |
| Need to survive a hot-short on output condition? |
Yes |
| Need to survive a power up into short condition? |
Yes |
| Can a board be hot-plugged in or power cycled? |
Yes |
| Load current monitoring needed? |
Yes |
| Fault response |
Latch-off |