Use the following instructions to perform the overvoltage protection test:
- Set the input supply voltage VIN to 54V and current limit to 5A. Apply the supply between VIN (Connector T1) and PGND (Connector T3) and enable the power supply.
- Apply a load of 50Ω between VOUT (connector T2)
and PGND (connector T3).
- Decrease the input supply VIN from 54V to 38V and increase to 54V again, and
observe the waveforms using an oscilloscope.
The undervoltage lockout response of TPS1685 eFuse
on TPS1685EVM is shown in Figure 3-5.