SLVUCZ6 November   2024 TLC69627-Q1 , TLC69628-Q1 , TLC69629-Q1 , TLC69637-Q1 , TLC69638-Q1 , TLC69639-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Software Setup
  6. 3Sample Code Structure
    1. 3.1 Design Parameters
    2. 3.2 Flow Diagram
    3. 3.3 Basic System Setup
    4. 3.4 Advanced System Setup
    5. 3.5 Diagnostics
    6. 3.6 Demo

Design Parameters

The LED matrix display design parameters used for the EVM are listed in Table 3-1.

Table 3-1 Design Parameters EVM
Design Parameter TLC69628Q1EVM
Display module size 16 x 6 white LEDs
Frame rate 60Hz
PWM resolution 16 bits
Cascaded devices 2
CLK_I frequency 3MHz