SLVUD02 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Alternate Board Configurations
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Important Usage Notes
    3. 2.3 Connector Descriptions
  7. 3Implementation Results
    1. 3.1 Default Configuration Results
    2. 3.2 Enable and Disable
    3. 3.3 Undervoltage and Overvoltage Monitoring (MODE=0)
    4. 3.4 Window and Overvoltage Monitoring (MODE=1)
    5. 3.5 WDOb
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Compliance Information
    1. 5.1 Compliance and Certifications
  10. 6Related Documentation

Introduction

The TPS7H3024EVM-CVAL is the Evaluation Module (EVM) for the ceramic package option of the TPS7H3024 and provides a platform to electrically evaluate its features. This user’s guide provides details about the EVM, including the configuration, schematics, and BOM.

The EVM is designed to provide flexibility in configuring the device under different conditions, through footprints for external components and multiple connection options for monitored external rails and RESETb signal outputs. By default, the device on the EVM is configured as shown in TPS7H3024EVM-CVAL Default Configuration and Default EVM Schematic. To configure the device in a different configuration, please refer to the TPS7H3024 data sheet to calculate the values of the passives around the device that needs to be changed.