SLVUD02 April   2025 TPS7H3024-SP

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Alternate Board Configurations
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Important Usage Notes
    3. 2.3 Connector Descriptions
  7. 3Implementation Results
    1. 3.1 Default Configuration Results
    2. 3.2 Enable and Disable
    3. 3.3 Undervoltage and Overvoltage Monitoring (MODE=0)
    4. 3.4 Window and Overvoltage Monitoring (MODE=1)
    5. 3.5 WDOb
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Compliance Information
    1. 5.1 Compliance and Certifications
  10. 6Related Documentation

Enable and Disable

VIN≥10.3V puts SR_UVLOb above the VTH_SR_UVLOb_RISING threshold to enable the device. Voltages at the monitored rails were already in regulation when enable occured.

TPS7H3024EVM-CVAL Enable using VIN resistor
                    network to SR_UVLOb Figure 3-1 Enable using VIN resistor network to SR_UVLOb

VIN≤8.6V puts SR_UVLOb below the VTH_SR_UVLOb_FALLING threshold to disable the device. Voltages at the monitored rails were in regulation during this test.

TPS7H3024EVM-CVAL Disable using VIN resistor
                    network to SR_UVLOb Figure 3-2 Disable using VIN resistor network to SR_UVLOb