SLVUD02 April 2025
Primary Device | ||
|---|---|---|
Designator | Function | |
J10 | VIN | Power input connector for VIN. |
TP5 | Test point | |
J3 | PULL_UP1 | Power input connector for PULL_UP1. |
TP1 | Test point | |
J1 | PULL_UP2 | Power input connector for PULL_UP2. |
TP2 | Test point | |
J2, J4, J23 | GND | Power input connector for GND. |
TP20, TP21, TP22, J37 | Test point | |
J25 | VOUT1 | Input connector for an external VOUT rail to be monitored by SENSE1. |
J27 | GND | |
TP12 | SENSE1 | Test point |
J26 | VOUT2 | Input connector for an external VOUT rail to be monitored by SENSE2. |
J28 | GND | |
TP13 | SENSE2 | Test point |
J29 | VOUT3 | Input connector for an external VOUT rail to be monitored by SENSE3. |
J33 | GND | |
TP17 | SENSE3 | Test point |
J30 | VOUT4 | Input connector for an external VOUT rail to be monitored by SENSE4. |
J34 | GND | |
TP18 | SENSE4 | Test point |
J35 | VOUT1 & VOUT2 | Shunt to connect VOUT1 and VOUT2 nodes for shared sensing. |
J36 | VOUT3 & VOUT4 | Shunt to connect VOUT3 and VOUT4 nodes for shared sensing. |
TP3 | RESET1b | Test point |
J6 | Probe test point | |
J38 | Output connector for RESET1b. | |
J8 | GND | |
TP4 | RESET2b | Test point |
J7 | Probe test point | |
J5 | Output connector for RESET2b. | |
J9 | GND | |
TP7 | RESET3b | Test point |
J19 | Probe test point | |
J11 | Output connector for RESET3b. | |
J21 | GND | |
TP8 | RESET4b | Test point |
J20 | Probe test point | |
J12 | Output connector for RESET4b. | |
J22 | GND | |
J13, J14, J15 | DLY_TMR | Shunt for DLY_TMR resistor configuration. |
J16, J17, J18 | WD_TMR | Shunt for REG_TMR resistor configuration. |
TP16 | WDI | Test point |
J31 | Probe test point | |
TP15 | MODE | Test point |
J32 | Shunt for MODE selection. | |
TP6 | HYS | Test point |
TP11 | SR_UVLOb | Test point |
J24 | Shunt for convenient enable/disable. | |
TP19 | WDOb | Test point |
TP14 | PWRGD | Test point |
TP9 | VLDO | Test point |
TP10 | REFCAP | Test point |