SLVUD02A April   2025  – May 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Negative Rail Sensing
      2. 1.3.2 Configuration for Push-Pull vs Open-Drain
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Important Usage Notes
    3. 2.3 Connector Descriptions
  7. 3Implementation Results
    1. 3.1 Default Configuration Results
    2. 3.2 Enable and Disable
    3. 3.3 Undervoltage and Overvoltage Monitoring (MODE=0)
    4. 3.4 Window and Overvoltage Monitoring (MODE=1)
    5. 3.5 WDOb
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials (BOM)
    3. 4.3 PCB Layouts
  9. 5Compliance Information
    1. 5.1 Compliance and Certifications
  10. 6Related Documentation
  11. 7Revision History

Power Requirements

The TPS7H3xx4EVM-CVAL board requires 3 power rails (VIN, VPULL_UP1, and VPULL_UP2) to be externally provided by power supplies. These can be separate or shared as long as the voltage ranges of each are respected. The test results shown in this user guide were performed with 1 power supply used for VIN and 1 power supply shared by VPULL_UP1 and VPULL_UP2.

  • 3V ≤ VIN ≤ 14V
  • 1.6V ≤ VPULL_UPx ≤ 7V