SLVUD02A April 2025 – May 2026
Test results are shown below for TPS7H3024-SP for the following features:
Keep in mind that the timing of the outputs will differ slightly between TPS7H30x4-SP (push-pull variants) and TPS7H31x4-SP (open-drain variants) due in part to differences in resistance between the push-pull outputs and the external pull-up resistors as well as capacitance or other loading that may be present externally.