SLVUD02A April 2025 – May 2026
VIN≥10.3V puts SR_UVLOb above the VTH_SR_UVLOb_RISING threshold to enable the device. Voltages at the monitored rails were already in regulation when enable occured.
Figure 3-2 Enable using VIN resistor network to SR_UVLObVIN≤8.5V puts SR_UVLOb below the VTH_SR_UVLOb_FALLING threshold to disable the device. Voltages at the monitored rails were in regulation during this test.
Figure 3-3 Disable using VIN resistor network to SR_UVLOb