SLVUD11 March 2025
Table 2-1 provides connector descriptions for the TPS7H4011EVM-CVAL.
| REFERENCE DESIGNATOR | FUNCTION | |
|---|---|---|
J1 | PVIN | Power input connector |
J3 | VOUT | Power output connector |
J4 | FSW_SEL | Jumper for mode selection |
J8 | VOUT | Compact probe tip connector |
J9 | TRANS | |
J10 | SW1 | |
J105 | SW2 | |
J205 | SW3 | |
J305 | SW4 | |
TP1 | PVIN | Test point |
TP2 | VIN | |
TP3 | AUX_5V | |
TP4, TP5, TP6 | VOUT | |
TP7 | FAULT | |
TP8 | EN | |
TP10 | VSNS+ | |
TP11 | VSNS- | |
TP12 | SS_TR | |
TP13 | AVDD | |
TP14 | VCOMP | |
TP15 | PWRGD | |
TP16 | SYNC1 | |
TP17 | SYNC2 | |
TP18 | BODE_RXL | |
TP19 | BODE_INJ | |
TP20 | TRANS | |
TP21, TP22, TP23, TP24, TP25, TP26, TP27 | GND | |