SLVUD11 March   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Transient Load Circuit
    2. 2.2 Connector Descriptions
    3. 2.3 Best Practices
  7. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Switch Nodes
    3. 3.3 Output Voltage Ripple
    4. 3.4 Soft Start
    5. 3.5 Load Steps
    6. 3.6 Bode Plot
    7. 3.7 Efficiency Results
    8. 3.8 Current Sharing
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Compliance Information
    1. 5.1 Compliance and Certifications
  10. 6Additional Information
    1. 6.1 Trademarks
  11. 7Related Documentation
    1. 7.1 Supplemental Content

Evaluation Setup

The following tests were performed using the TPS7H4011QEVM-CVAL in the default configuration found in Table 3-1 unless otherwise noted.

Table 3-1 Test Settings
SPECIFICATION VALUE

VIN

12V

VOUT

1.8V

FSW

500kHz

ILIM

18.3A

RSC

787kΩ