SLVUD11 March 2025
Table 4-1 lists the bill of materials for TPS7H4011QEVM-CVAL.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
|
C3, C4, C5, C6, C11, C103, C104, C105, C106, C111, C203, C204, C205, C206, C211, C303, C304, C305, C306, C311 |
20 |
100µF |
Cap Tant Polymer 100uF 25VDC D CASE 20% (7.3 X 4.3 X 2.8mm) SMD 7343-31 0.04 Ohm 105C T/R |
2917 |
T521D107M025ATE040 |
KEMET |
|
C7, C8, C107, C108, C207, C208, C307, C308 |
8 |
22uF |
CAP, CERM, 22uF, 25V, +/- 20%, X5R, 0805 |
0805 |
GRM21BR61E226ME44L |
MuRata |
|
C9, C10, C15, C109, C110, C115, C209, C210, C215, C309, C310, C315 |
12 |
0.1uF |
CAP, CERM, 0.1uF, 50V, +/- 5%, X7R, 1206 |
1206 |
C1206C104J5RACTU |
Kemet |
|
C13, C113, C213, C313 |
4 |
10uF |
CAP, CERM, 10uF, 25V, +/- 10%, X7R, 1210 |
1210 |
12103C106KAT2A |
AVX |
|
C14, C114, C214, C314 |
4 |
4.7uF |
CAP, CERM, 4.7uF, 50V, +/- 10%, X7R, 1210 |
1210 |
C3225X7R1H475K250AB |
TDK |
|
C16, C17, C18, C116, C117, C118, C216, C217, C218, C316, C317, C318 |
12 |
330uF |
CAP, Tantalum Polymer, 330uF, 10V, +/- 20%, 0.006 ohm, 7343-43 SMD |
7343-43 |
T530X337M010ATE006 |
Kemet |
|
C24, C124, C224, C324 |
4 |
22uF |
CAP, CERM, 22µF, 16V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 |
1210 |
CL32B226KOJVPNE |
Samsung Electro-Mechanics |
|
C26, C126, C226, C326 |
4 |
1uF |
CAP, CERM, 1uF, 25V, +/- 10%, X7R, 1206 |
1206 |
C1206C105K3RACTU |
Kemet |
|
C28, C128, C228, C328 |
4 |
0.47uF |
CAP, CERM, 0.47uF, 16V, +/- 5%, X7R, 0805 |
0805 |
0805YC474JAT2A |
AVX |
|
C29, C129, C229, C329 |
4 |
0.022uF |
CAP, CERM, 0.022uF, 100V, +/- 5%, X7R, 0805 |
0805 |
08051C223JAT2A |
AVX |
|
C30, C130, C230, C330 |
4 |
1uF |
CAP, CERM, 1uF, 16V, +/- 10%, X7R, 0805 |
0805 |
C0805C105K4RACTU |
Kemet |
|
C31, C131, C231, C331 |
4 |
3300pF |
CAP, CERM, 3300pF, 50V, +/- 10%, X7R, 0805 |
0805 |
08055C332KAT2A |
AVX |
|
C32, C132, C232, C332 |
4 |
120pF |
Cap Ceramic 120pF 50V X7R 10% SMD 2.0 x 1.2mm 125 C T/R |
0805 |
08055C121KAT2A |
KYOCERA AVX |
|
C36 |
1 |
3.3uF |
CAP, CERM, 3.3uF, 25V, +/- 10%, X7R, 0805 |
0805 |
C2012X7R1E335K125AB |
TDK |
|
C37 |
1 |
10uF |
CAP, CERM, 10µF, 10V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
0805 |
GCJ21BR71A106KE01L |
MuRata |
|
D1, D101, D201, D301 |
4 |
Diode 40V 10A Surface Mount TO-277A (SMPC) |
SMPC |
SS10P4-M3/86A |
Vishay |
|
|
D2 |
1 |
Orange |
LED, Orange, SMD |
LED_0805 |
LTST-C170KFKT |
Lite-On |
|
J1, J3 |
2 |
Fixed Terminal Blocks MKDSP 10 HV/ 2-10 |
HDR2 |
1929517 |
Phoenix Contact |
|
|
J4 |
1 |
Header, 100mil, 3x1, Gold, TH |
Header, 100mil, 3x1, TH |
HTSW-103-07-G-S |
Samtec |
|
|
J8, J9, J10, J105, J205, J305 |
6 |
Compact Probe Tip Circuit Board Test Points, TH, 25 per |
TH Scope Probe |
131-5031-00 |
Tektronix |
|
|
L1, L101, L201, L301 |
4 |
2.2uH |
2.2µH Shielded Wirewound Inductor 21A 4.8mOhm Max Nonstandard |
SMD2 |
MPX1D1250L2R2 |
KEMET |
|
Q1 |
1 |
25V |
MOSFET, N-CH, 25V, 113A, DQH0008A (VSON-CLIP-8) |
DQH0008A |
CSD16408Q5 |
Texas Instruments |
|
R1 |
1 |
54.2k |
54.2 kOhms ±0.1% 0.26W Chip Resistor 0805 (2012 Metric) Anti-Sulfur, Automotive AEC-Q200, Moisture Resistant Thin Film |
0805 |
TNPW080554K2BEEN |
Vishay |
|
R2, R4, R26 |
3 |
10.0k |
RES, 10.0 k, 0.1%, 0.125 W, 0805 |
0805 |
RG2012P-103-B-T5 |
Susumu Co Ltd |
|
R3 |
1 |
271k |
RES, 271 k, 0.1%, 0.125 W, 0805 |
0805 |
RT0805BRD07271KL |
Yageo America |
|
R5, R6 |
2 |
1.00k |
RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
ERJ-6ENF1001V |
Panasonic |
|
R9 |
1 |
90.9k |
RES, 90.9 k, 0.1%, 0.125 W, 0805 |
0805 |
RG2012P-9092-B-T5 |
Susumu Co Ltd |
|
R10, R109, R209, R309 |
4 |
243k |
RES, 243 k, 0.1%, 0.125 W, 0805 |
0805 |
RT0805BRD07243KL |
Yageo America |
|
R11, R111, R211, R311 |
4 |
11.5k |
RES, 11.5 k, 0.1%, 0.125 W, 0805 |
0805 |
RT0805BRD0711K5L |
Yageo America |
|
R13, R113, R213, R313 |
4 |
787k |
RES, 787 k, 0.1%, 0.125 W, 0805 |
0805 |
RT0805BRD07787KL |
Yageo America |
|
R15 |
1 |
3.00k |
RES, 3.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
ERJ-6ENF3001V |
Panasonic |
|
R17, R29, R100, R110, R119, R121, R124, R200, R210, R219, R221, R224, R300, R310, R319, R321, R324 |
17 |
0 |
RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW08050000Z0EA |
Vishay-Dale |
|
R18 |
1 |
1 |
RES, 1.00, 1%, 0.125 W, 0805 |
0805 |
RC0805FR-071RL |
Yageo America |
|
R19 |
1 |
10k |
RES, 10 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW080510K0JNEA |
Vishay-Dale |
|
R24, R25 |
2 |
49.9 |
RES, 49.9, 0.1%, 0.125 W, 0805 |
0805 |
RT0805BRD0749R9L |
Yageo America |
|
R27 |
1 |
4.99k |
RES, 4.99 k, 0.1%, 0.125 W, 0805 |
0805 |
RG2012P-4991-B-T5 |
Susumu Co Ltd |
|
R38, R39, R40 |
3 |
120m |
120 mOhms ±1% 2W Chip Resistor 2512 (6432 Metric) Automotive AEC-Q200, Current Sense Metal Element |
2512 |
2019-TLRH3AWTTER120FTR-ND |
KOA Speer |
|
TP1, TP2, TP3, TP4, TP5, TP6 |
6 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone Electronics |
|
|
TP7, TP8, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP28, TP29 |
15 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone Electronics |
|
|
TP21, TP22, TP23, TP24, TP25, TP26, TP27 |
7 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone Electronics |
|
|
U1, U2, U3, U4 |
4 |
Radiation-Hardened 4.5V to 14V Input 12A Synchronous Buck Converter |
CFP30 |
TPS7H4011HLB/EM |
Texas Instruments |
|
|
U5 |
1 |
Linear Voltage Regulator IC Positive Fixed 1 Output 150mA 8-SON (3x3) |
VSON8 |
TPS7B8450QWDRBRQ1 |
Texas Instruments |