SLVUD18
November 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
2
Hardware
2.1
Test Equipment
2.2
Connection Descriptions
3
Implementation Results
3.1
Recommended Test Setup
3.1.1
Waveforms
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
Onboard 5V LDO regulator for VDD rail and chip enable supply
Configurable amplifier gain settings for optimized ADC performance
Configurable bi-directional and uni-directional voltage monitoring mode
Onboard 2.05V voltage reference to support bi-directional voltage monitoring
Test points available for every pin and voltage supply to verify correct functionality
Reusable test points for optionally driving control signals by external microcontroller
Terminal blocks for easily wired high-voltage board connections