SLVUD18
November 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
2
Hardware
2.1
Test Equipment
2.2
Connection Descriptions
3
Implementation Results
3.1
Recommended Test Setup
3.1.1
Waveforms
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
1.4
Device Information
Table 1-2 Device Information
PART NUMBER
PACKAGE
BODY SIZE (NOM)
TPS4141-Q1
SOIC 11 pin (DWQ)
10.3mm × 7.5mm