SLVUD18 November 2024
| DESIGNATOR | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTRER |
|---|---|---|---|---|---|---|
|
PCB |
1 |
Printed Circuit Board |
LP-150 |
Any |
||
|
C1, C8 |
2 |
Chip Multilayer Ceramic Capacitors for General Purpose, 0402, 0.10uF, X7R, 15%, 10%, 25V |
GRM155R71E104KE14D |
|||
|
C2, C4 |
2 |
10uF |
CAP, CERM, 10uF, 25V, +/- 20%, X5R, 0603 |
0603 |
GRT188R61E106ME13D |
MuRata |
|
C3, C6 |
2 |
0.01uF |
CAP, CERM, 0.01uF, 25V, +/- 10%, X7R, 0402 |
0402 |
GRM155R71E103KA01D |
MuRata |
|
C5 |
1 |
1uF |
CAP, CERM, 1uF, 16V, +/- 10%, X7R, 0805 |
0805 |
C0805C105K4RACTU |
Kemet |
|
C7 |
1 |
1uF |
CAP, CERM, 1uF, 6.3V,+/- 10%, X7R, 0402 |
0402 |
GRM155R70J105KA12D |
MuRata |
|
C9 |
1 |
1000pF |
CAP, CERM, 1000pF, 50V, +/- 20%, X7R, 0805 |
0805 |
C0805C102M5RACTU |
Kemet |
|
H9, H10, H11, H12 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
|
|
J1 |
1 |
Banana Jack Insul Nylon Red, TH |
Banana Jack Insul Nylon Red, TH |
108-0902-001 |
Cinch Connectivity |
|
|
J2 |
1 |
Banana Jack Insul Nylon Black, TH |
Banana Jack Insul Nylon Black, TH |
108-0903-001 |
Cinch Connectivity |
|
|
J3, J5 |
2 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
|
J4, J8 |
2 |
CONN_TERM_BLOCK2 |
691250610002 |
Wurth Electronics |
||
|
J6, J7, J9 |
3 |
Header, 100mil, 3x1, Tin, TH |
Header, 3 PIN, 100mil, Tin |
PEC03SAAN |
Sullins Connector Solutions |
|
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650 |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
|
R1 |
1 |
294k |
RES, 294 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2RKF2943X |
Panasonic |
|
R2, R6, R9, R15 |
4 |
0 |
RES SMD 0 OHM JUMPER 1/8W 0805 |
0805 |
RC0805FR-070RL |
Yageo |
|
R3 |
1 |
90.9k |
RES, 90.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2RKF9092X |
Panasonic |
|
R4 |
1 |
100 |
RES, 100, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
ERJ-6GEYJ101V |
Panasonic |
|
R5, R8, R12, R14 |
4 |
100k |
RES, 100 k, 5%, 0.1 W, 0603 |
0603 |
CRCW0603100KJNEAC |
Vishay-Dale |
|
R10, R13 |
2 |
0 |
RES Thick Film, 0?, 1W, 2010 |
2010 |
CRCW20100000Z0EFHP |
Vishay Dale |
|
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 |
5 |
Shunt, 2.54mm, Gold, Black |
Shunt, 2.54mm, Black |
60900213421 |
Wurth Elektronik |
|
|
TP1, TP2, TP3, TP4, TP5, TP8, TP9, TP10 |
8 |
Test Point, White, Through Hole, RoHS, Bulk |
5012 |
5012 |
Keystone |
|
|
TP7 |
1 |
1mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
|
|
U1 |
1 |
Vin 3V to 36V, 150mA, Ultra-Low-Noise, High-PSRR Low-Dropout (LDO) Linear Regulator, DRB0008A (VSON-8) |
DRB0008A |
TPS7A4901DRBR |
Texas Instruments |
|
|
U2 |
1 |
650nA quiescent current, 12ppm/°C drift, ultra-low-power precision voltage reference 6-SOT-23 -40 to 125 |
SOT23-6 |
REF35205QDBVR |
Texas Instruments |
|
|
U3 |
1 |
Automotive 1000V Configurable Precision Resistor Divider With Integrated Switch |
SOIC11 |
XTPS4141DWQRQ1 |
Texas Instruments |