SLVUD18 November 2024
The TPS4141Q1EVM is a hardware evaluation module (EVM) containing multiple test points and jumpers to fully evaluate the performance and functionality of the device. The evaluation module contains everything needed to test and assess the TPS4141Q1 before designing into part of a greater application's power system. The TPS4141Q1EVM can be used standalone or can optionally be paired with an external microcontroller for driving the enable and configuration logic signals of the device. The full range of application features such as adjustable sense voltage gain for optimized ADC performance and bi-directional voltage monitoring are enabled and visible through use of this evaluation module. This EVM is populated with TPS4141Q1 in a SOIC package.